- Made in the USA
- Digital CAT 5 ready
- UL Listed
- Mounted in standard NEMA enclosure
- Operates in any position
- Adds power for up to 20 additional LightSync control devices to LightSync network run an additional 3000 cumulative feet
- CAT-5 connectivity
- Extend network data length by 3000 feet combined output (2) end to end
- Allows “T” splitting of CAT-5 cable path
- No Programming Required
Your internet browser isn't supported.
LightSync Power Supply Repeater (LSPSR-*)
Overview
The LightSync Digital Power Supply Repeater operates on the LightSync data line and is both a power supply and data repeater. Its primary purpose is to repeat data (3000 feet combined end to end per each of 2 ports) and provide a bridge to another data line run. This device has one incoming and two outgoing RJ45 ports, enabling the data line to be split into two different directions. The PSR will also power up to 20 LightSync devices for an additional 3000 cumulative feet.