- Made in the USA, meets BAA and BABA requirements
- Compatible with common load types
- External in-line load fuse
- Optically isolated outputs
- 0-10V input and output for LightSync address optimization and coordinated dimming across multiple fixtures
- RJ45 connectors for LightSync dataline
- Suitable for plenum mounting
Your internet browser isn't supported.
LightSync Phase Selectable Dimmer (LSPSD)
Overview
The ILC LSPSD is a phase control dimmer that delivers premium performance while providing significant design versatility and flexibility. The LSPSD is compatible with most common load types up to 8A. This includes LED, ELV, MLV and incandescent lighting loads. In addition to Leading and Trailing Edge dimming, the LSPSD is also a LightSync compatible device, meaning that it can be seamlessly integrated into any applications utilizing the ILC LightSync bus. This device can also be controlled independently from any 0-10V input, and these devices can be daisy chained to provide consistent and coordinated dimming performance.