- Made in the USA
- Digital CAT-5 Ready
- 8 Conditional occupancy sensor inputs per module
- Provides Power and inputs for occupancy sensors
- Programmable conditional logic
- Accepts 2 wire maintained or momentary closures
- Connectors are non-screw push-to-connect type
- Switch closure LED status for each input
- Optically isolated inputs to protect electronics
- Panel mount (P) installs directly in the panel
- Remote mount (R) provided with electrical enclosure
- Power from 120/277VAC power supply
Your internet browser isn't supported.
LightSync Occupancy Sensor Module (LSOSM-*)
Overview
The LightSync Digital Occupancy Sensor module is designed with 8 occupancy sensor inputs that provides power for multiple occupancy sensors. The LSOSM comes pre-configured as a standard occupancy sensor, and contain programmable conditionals for each Input. This allows you to utilize "AND"/"OR" logic schemes for any combination of inputs and pilots. Any input can be programmed to control any relay(s), group(s), or preset(s) in any or all panels. Each input has an associated LED on the board that activates when the input is closed.