- Made in the USA
- Digital CAT 5 ready
- 4 independent channels are provided for the flexibility to control up to 4 zones
- Forward phase solid state control
- Relay control for turning loads On/Off
- Each output is capable of controlling up to 500 watts
- Power-On level settings allow each output to be configured for 0 to 100% levels after a building power loss
- LightSync photocell tracking programmed directly to output channel(s)
- A fade rate of 0 to 300 seconds can be programmed for each output
- Minimum and maximum levels can be configured for each output
- With a DMX512 serial interface, each output can be controlled by any of the 512 signal channels
- Digitally addressable device for a unique address
Your internet browser isn't supported.
LightSync Line Voltage Dimmer (LSLVD)
Overview
The LightSync Line Voltage Dimmer is controlled in the ILC lighting control system network. It contains 4 independent forward phase control channels capable of up to 500 watts per channel. It is designed to control incandescent, LED, and cold cathode fixtures and dim loads through the full range with smooth transitioning. Being a LightSync digital device, it can be directly controlled anywhere on the network with photo sensors, switches, sliders, timers and more. Note: Not compatible with Apprentice Series Panels.