- Made in the USA
- RJ45 Outputs for up to 4 R20 relays
- Plug-load compatible
- Remote mounted relay for direct connection to loads
- Galvanically Isolated 0-10 dimming for 4 zones
- Status LED and Override buttons for remote relay control
- Daylight Control for up to two spaces by adding PC-IND sensors
- Networked with any LLEVO or LightLEEDer panel
- 200mA power provided for occupancy or vacancy sensors inputs
- RJ45 connectors for networking and CAT-5 devices
- Enclosure, suitable for plenum mounting
Your internet browser isn't supported.
LightSync EVO Room Controller (LSEVO-RC)
Overview
The LightSync EVO Room Controller is a distributed lighting panel that simplifies expansion of a LLEVO or any LightLEEDer panel. The LSEVO-RC supports up to four R20D relays, two photo sensors, and two 6-button G3 switches. Easily connect R20D relays with CAT-5 to control lighting loads, 0-10V dimming, or receptacles. Programming can be easily modified using the ILC Pro Bluetooth app or LightLEEDer Pro software.