- Made in the USA
- 2 Isolated load relays rated up to 20 Amps for lighting loads or plug-loads
- Galvanically Isolated 0-10V dimming outputs
- Occupancy sensor input RJ-45 port for motion sensor occupancy or vacancy control
- Photocell Sensor input RJ-45 port for daylight monitoring
- RJ-45 port for digital LightSync switch devices
- Power for digital LightSync switches, photocell sensor and occupancy sensors
- Easy installation with everything Integrated in one convenient box
- Oversized relays for extended life of product with contacts designed for LED inrush current
- In/Out LS ports and LS RC address switches for setting the room controller extension address from a LLEVO-INT-2 panel
- Network-Programmed from the LLEVO-INT-2 controller
- Enclosure suitable for plenum mounting
Your internet browser isn't supported.
LightSync EVO Integrated 2 Room Controller (LSEVO-INT-2-RC)
Overview
The LightSync EVO Integrated 2 Room Controller has 2 isolated relays with 0-10V dimming. This controller integrates the control options of an EVO-RC with two on-board relays in one package for easy installation. Up to 3 LSEVO-INT-2-RC room controllers can be added to a LLEVO-INT-2 to extend its control into additional rooms or a small office with two zones of lighting control with daylight harvesting or one lighting zone and a plug load. It has RJ-45 ports for local digital LightSync switches, occupancy sensors, and a photo sensor. This convenient and easy to install two relay room controller is great for extending the controls of an LLEVO-INT-2 controller.