- Made in the USA
- Digital CAT-5 Ready
- 4 independent dry contact outputs are provided per module
- Used as an expansion of relays from the local port
- Standard maintained closure operation or optional momentary 1-secound closure
- Outputs have normally open and normally closed contacts
- Isolation between each output
- Optically isolated to protect electronics
- Capable of controlling up to 1.6 Amps @ 30VDC for each output
- Digital Address switches for setting the 4-relay output set
- Remote mounting ability on the Local LightSync network
- Push-to-Connect terminations for easy installation
Your internet browser isn't supported.
LightSync Dry Contact Output (LSDCO-*)
Overview
The LightSync Dry Contact Output provides 4 isolated dry contact digital outputs. This board can interface any system that can recognize a momentary or maintained dry contact closure. Common applications for this device are interfacing building automation systems, security systems, and triggering dimming presets in other systems. Each board is provided with push-to-connect connectors for easy termination and is provided in panel or remote mounting styles.