Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightSync Digital Serial Interface Module (LSSI)

  • Made in the USA
  • Digital CAT 5 ready
  • Direct communications for BAS or AV system control of LightSync input points
  • Emulates LightSync inputs and analog photocells
  • Status (pilots) of relays, groups, presets, and photocell levels
  • Installs directly into LightSync network using LightSync device addresses
  • Extractable files from BACnet
  • Control 1-64 LightSync devices
  • Adjustable Modbus baud rate
  • BACnet IP– an ASHRAE protocol communicating on a
  • TCP/IP network
  • BACnet MSTP– an ASHRAE protocol communicating on a RS485 network
LightSync Digital Serial Interface Module (LSSI)

LightSync Digital Serial Interface Module (LSSI)

Overview

The LightSync Serial Interface Input Control Module can be added to any LightLEEDer panel to provide LightSync device emulation from any building automation system using BACnet IP, BACnet MSTP, Modbus RTU, Modbus ASCII and Modbus TCP. With the panel module, commands can be sent to the panel to trigger inputs ON and OFF, force photocell levels to drive dimming outputs, and read status of pilots and photocell levels. Inputs are mapped through the panels keypad or with LightLEEDer Pro software.

Looking for inspiration?

Resources