- Made in the USA
- CAT-5 Cable connection for easy installation
- Light levels range monitored from 0 to 1,800 foot candles
- Digital photocell sensor
- Daylight Harvesting programmable operation
- Direct Connect to LLEVO-INT panel or use the LLRJ-45T terminal adapter to connect to a hardwire photo sensor controller
- Press-On retainer clip holds sensor in place, no tools required to tighten
- Indoor Photocell Sensor mounts in a ceiling tile, sheetrock, or any material up to 1.5" thick
- Low profile design that mounts in standard hole
Your internet browser isn't supported.
LightSync Digital Photocell Sensor RJ45 (PS-IND-RJ45)
Overview
The LightSync Photocell Sensor head is provided with a RJ-45 connection for easy CAT-5 cabling. This photocell sensor monitors the light levels and transmits the digital data to the controller. This easy to install indoor sensor is a low profile device with a press-on retainer that easily mounts directly in a ceiling tile, sheetrock, or other ceiling materials.