- Made in the USA
- Digital CAT-5 Ready
- Light levels monitored indoors or outdoors from 0 to 1800 fc
- Incorporates 4 LightSync photocell controllers in 1 module
- Configurable from 1 to 4 photocells
- Control points consists of 8 individual On and Off inputs
- Dead-band for each control point
- Analog to digital photocell heads
- Averaging capability for sensor levels
- Photocell Filter to eliminate false triggering of loads
- Digitally addressable device for a unique address
- Photocell head connectors are push-to-connect type
Your internet browser isn't supported.
LightSync Digital Photo Sensor Controller 4 Input Module (LSPSC4-*)
Overview
The LightSync Photocell Sensor Controller 4 Input Module incorporates a space-saving 4 head controller in 1 module. This LSPSC4 device accepts from 1 to 4 sensors each operated individually or averaged as one. The photocell controller monitors the light levels and transmits the data across the LightSync Digital data line to the lighting control panels. For daylight harvesting each sensor is mapped directly to the dimmer modules to adjust the dimming levels. Each sensor can also be mapped to control relays or relay groups with 8 individual set points for on/off control, sensor inputs incorporates a filter to eliminate false triggering from lightning or other sudden light changes. Compatible with the ILC Indoor and Outdoor sensors.