- Made in the USA
- Digital CAT-5 Ready
- Light levels monitored outdoors to 1800 foot candles
- Analog to digital photo sensor heads
- Photo Sensor heads prewired and color-coded for easy installation
- Available in indoor and outdoor photo sensor head styles
- Outdoor photo sensor mounts with a standard 1⁄2” conduit thread
- Outdoor Head: Weatherproof, UV resistant designed for outdoor locations. Mounts on a standard 1⁄2” LB or junction box. It is provided with an integrated hood.
Your internet browser isn't supported.
LightSync Digital Outdoor Photo Sensor Head (PS-OUT)
Overview
The LightSync Photo Sensor Head monitors the light levels and transmits the data to the Photo Sensor Controller. The photo sensor head is available in styles designed for indoor or outdoor light monitoring. The outdoor head is provided with a watertight housing that mounts directly to an LB fitting or electrical box. It is designed to handle the harsh outdoor conditions, which include rain, snow, and UV rays.