- Made in the USA
- Digital CAT-5 Ready
- 4 hardwire inputs and status outputs per module
- Digitally addressable device for a unique address
- Terminals are an easy non-screw push-to-connect type
- Optically isolated inputs that protect the electronics
- Accepts dry contact closures or open collector outputs
- Configurable to accept 12-24 VDC signals
- Accepts 2 or 3 wire momentary or maintained switches
- Associated LED pilot output is provided for each input
- True status pilot for relay, group, or presets
- Panel mount (P) installs directly in the panel
Your internet browser isn't supported.
LightSync Digital Input Module (LSIM-*)
Overview
The LightSync Digital Input Module is designed to accept up to 4 hardwired switch inputs. Each input accepts a 2 or 3 wire dry contact switch closure or an equivalent open collect signal from any source. Each input module can also be configured to accept a 12-24 VDC signal from security or BAS systems. Any input can be programmed to control any relay(s), group(s), or preset(s) in any or all panels. Each input has an associated pilot status LED output that indicates the true status of any relay, group, or preset. It may also be programmed to a reverse status (LED is ON if the relay is OFF) or ON always. Inputs have a time-of-day or open/close time of action function which could disable the input or change the input type.