Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightSync Digital DMX Driver Module (LSDMXD-*)

  • Made in the USA
  • Digital CAT-5 Ready
  • DMX512 output driver
  • Supports the full 512 DMX channels
  • Direct control of any DMX channel from the lighting control panel
  • Map any dimming output channel to any DMX channel
  • 64 dimming output channels per panel
  • Controlled using LightLEEDer options which include
  • includes timers, presets, inputs, G3 switches, scenes, and touchscreens
  • Installs directly into any panel or remotely
  • Configured through the LL Keypad, LL Pro software, or ILC Pro App
  • DMX mapping can be 1 to 1, or programmable with LightLEEDer DMX Output Map software
LightSync Digital DMX Driver Module (LSDMXD-*)

LightSync Digital DMX Driver Module (LSDMXD-*)

Overview

The LightSync Digital DMX Driver Module is designed to drive DMX512 levels from a LightLEEDer lighting controller using RS485 communications. Each LS DMX Driver Module is capable of controlling up to 64 channels per module, per panel in the LightLEEDer system. Each dimming output channel can be mapped to control from 1 to all of the 512 DMX channels. This module connects to the local port of any LightLEEDer panel or LLEVO and is addressed as one or multiple dimmer modules. It can be mounted in the LL panel or remotely.

Looking for inspiration?

Resources