- Made in the USA
- Digital CAT-5 Ready
- 4 independent channels per module provide the flexibility to-control up to 4 zones
- Controls up to 100 fixtures per output
- Galvanically isolated up to 1500V
- Configurable 0–100% power-on levels with full-brightness recovery after power loss
- Direct LightSync photocell tracking for each output
- Supports up to 16 LightSync or hardwired inputs per output
- Programmable presets, raise/lower control, and timed return to photocell mode (5–600 minutes)
- Adjustable fade rates from 0–300 seconds
- Configurable minimum and maximum output levels
- DMX512 interface supports control from any of 512 DMX channels
Your internet browser isn't supported.
LightSync Digital Dimming Module (LSDM-*)
Overview
The LightSync Digital Dimming Module is designed for 0 -10V device control. This dimmer is galvanically isolated up to 1500V and designed to be used with MC luminary style cable. This module can be installed in the lighting control panel or remotely mounted on the panel local CAT-5 network. Each of the 4 independent channels can control up to100 ballasts with 256 steps between 0 and 10V. Outputs are designed to sink voltage up to 100mA per channel. Each output may be programmed to respond to 16 inputs per channel. Upon loss of power, the dimmer outputs will go to 10V or full brightness. The intuitive software provided makes it easy to program and adjust the settings.