Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightSync Digital Conditional Input Module (LSCIM-*)

  • Made in the USA
  • Digital CAT-5 Ready
  • 8 conditional inputs per module
  • Conditional input module enhances current LightLEEDer conditionals
  • Digitally addressable device for a unique address
  • Panel mount (P) installs directly in the panel
  • Remote mount (R) provided with 4-11/16" J- box
  • Connectors are an easy non-screw push-to-connect type
  • Optically isolated inputs to protect the electronics
  • Accepts dry contact closures or open collector inputs
  • Optional module for 12 - 24 VDC signals
  • Accepts 2 wire momentary or maintained switch closures
LightSync Digital Conditional Input Module (LSCIM-*)

LightSync Digital Conditional Input Module (LSCIM-*)

Overview

The LightSync Digital Conditional Input Module is designed to accept up to 8 hardwired switch inputs. The LSCIM comes pre-configured as a standard input module and contains programmable conditionals for each input. This allows you to utilize “AND”/“OR” logic schemes for any combination of inputs and pilots. Any input can be programmed to control any relay(s), group(s), or preset(s) in any or all panels. Each input has an associated LED on the board that activates when the input is closed.

Looking for inspiration?

Resources