Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightSync Digital Ceiling Occupancy Sensor (LSCS)

  • Made in the USA
  • Low profile ceiling mount occupancy sensor
  • Field configurable for PIR or acoustic sensing operation
  • Sensitivity adjustments for passive infrared and acoustic can be independently adjusted to three different levels
  • Automatic Gain Control filters background noise to fine tune acoustic sensitivity
  • Field configured setting for "no touch" adjustment are all done from the ILC LightLEEDer Pro software
  • Dual tech operation is triggered by PIR and uses the acoustic for holding a On state
  • Cat-5 ready digitally addressable device
  • Can connect directly to a LightLEEDer panel or LLEVO local bus as a LightSync device
  • Powered by Cat-5 digital bus as a LightSync device, no external power required
  • Panel level configuration for relay on/off and dimmer control to the local panel or over the ILC network
  • Provides control for Relays, Presets, Groups, and Scenes
LightSync Digital Ceiling Occupancy Sensor (LSCS)

LightSync Digital Ceiling Occupancy Sensor (LSCS)

Overview

The LightSync Digital Occupancy Sensor is a low profile ceiling mount sensor designed to install in a standard commercial ceiling. The sensor is provided with dual-tech detection with passive infrared and overlapping passive acoustic sensor. For ease of set-up they are configured over the LightSync digital bus. The occupancy sensor also has a full range photo sensor supporting open loop or closed loop daylight dimming. The LSCS digital occupancy sensor uses the newest digital components and detection techniques for superior performance. Sensors detect occupant movement as they move through the field of view via passive infrared technology. Once occupancy is detected, the sensor signals the relay to switch on the connected lighting. Acoustic technology enables enhanced detection once the lighting is turned on.

Looking for inspiration?

Resources