- USB-to-RS-485 diagnostic interface for LightSync systems
- Compatible with LightLEEDer Diagnostic Tool Software
- Includes USB cable, CAT-5 cable, and 12VDC power supply
- Features RJ-45 LightSync In and Out ports
- Connects LightSync devices to a Windows PC for diagnostics
- Requires ILC LightLEEDer Pro software and USB driver installation
- Uses Silicon Labs CP210x USB-to-UART Bridge COM port driver
Your internet browser isn't supported.
LightSync Diagnostic Tool (LSDT)
Overview
The LSDT (Part # 93000841) is a USB to RS-485 converter and is supplied with a USB type A male to USB type B mini male cable, 6” CAT-5 cable, and a 12VDC 300mA wall plug power supply.