- Made in the USA
- Digital CAT 5 ready
- Bluetooth communication
- 25 + Feet of RF range
- Small size for easy storage and portability
- Control and Configuring of EVO Panel using ILC Pro App
- CAT-5 cable provided for connectionto Local LS port of panel
- Powered from the LightSync bus
- No addressing or physical set-up required
Your internet browser isn't supported.
LightSync Bluetooth Interface Tech Tool (LSBTI-Tech)
Overview
Coming soon... The LightSync Bluetooth Interface Tech Tool is a portable device for temporary quick and easy connection from the EVO Bluetooth App to an EVO panel. The LSBTI-Tech can be plugged in at the end of the LightSync run from an EVO panel or plugs directly into the local bus port of the EVO. With this interface the user can control or configure the EVO panel using the ILC Pro App. The LSBTI-Tech is great for quickly connect to an EVO and set-up the panels switch inputs and controls, the small size makes it an ideal tool for quick field connections.