Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightSync Bluetooth Interface (LSBTI)

  • Made in the USA
  • Digital CAT 5 ready
  • Bluetooth communication
  • 50 + Feet of RF range
  • Easy mounting to an EVO panel
  • Control and Configuring of EVO panel using ILC Pro app
  • Plenum rated Assembly
  • CAT-5 cable provided for connectionto Local LS port of panel
  • Pass-Thru RJ-45 out port
  • Powered from the LightSync bus
  • No addressing or physical set-up required
LightSync Bluetooth Interface (LSBTI)

LightSync Bluetooth Interface (LSBTI)

Overview

The LightSync Bluetooth Interface is a remote mounted Bluetooth transceiver device for connecting from the ILC Pro App to an EVO panel. The LSBTI module can be easily installed directly on the side of an EVO panel and plugs directly into the local bus port. With this interface the user can control or configure the EVO panel using the ILC Pro App. The LSBTI can be mounted to a 1/2” K.O. at the EVO or remotely in the Local LS network of the EVO panel.

Looking for inspiration?

Resources