- Made in the USA
- Digital Cat-5 Ready
- Remote R20 controlled form LL-EVO panel up to 100 feet
- 16 Amp rating for suitable lighting loads
- Plug-load compatible
- Latching relay holds position without presence of power, saving energy
- Direct mounting at power junction box or light fixture with 1/2” K.O.
- RJ-45 connector for Cat-5 cable to EVO panel
- 6” Wire leads for line/load and dimming connections
- 600V rated wire allows 0-10V in high voltage compartment
- Galvanically Isolated 0-10 dimming control
- 100% Dim level at power loss of the LL-EVO controller
Your internet browser isn't supported.
LightLEEDer-EVO Remote20 Dimming Relay (R20D)
Overview
The ILC Remote 20 Dimming (R20D) relays are designed to be mounted at the power junction box or lighting fixture for direct control of the lighting load. Relays are controlled from the EVO panel using a standard CAT-5 cable connection to the R20 relay RJ-45 jack. The R20 series relay uses oversized contacts designed to handle LED inrush current. Tested at 16 Amps electronic driver that can commonly exceed 200% of running current of the R20D latching relay load. The R20D has galvanically isolated 0-10V dimming which allows for class 1 wiring of the low voltage dimming. Loss of power to the LLEVO panel will force dimmer output level to 100%.