- Made in the USA
- Direct communications for BAS control of lighting panel
- Direct control of any relay output giving complete control
- True status of relays in the lighting panel
- Timer option commands available for blink alerts and alarms
- Allows enable/disable commands for switch inputs
- Installs directly into any panel
- Extractable files from BACnet modules
- BACnet IP– an ASHRAE protocol communicating on a TCP/IP network
- BACnet MSTP– an ASHRAE protocol communicating on a RS485 network
- Modbus RTU– a Modicon protocol communicating on RS485/RS232 in a binary coded format
- Modbus ASCII– a Modicon protocol communicating on RS485/RS232 in an ASCII coded format
Your internet browser isn't supported.
LightLEEDer Serial Interface Control Modules (LLSI)
Overview
The LightLEEDer Serial Interface Module can be added to any panel to provide control from any building automation system using BACnet IP, BACnet MSTP, Modbus RTU, Modbus ASCII, Modbus TCP or Metasys N2. With the panel module, commands can be sent to the panel to force relays ON and OFF, force relays On and OFF with a timer option (blink, double Blink, HID delay, Alarm ON, Alarm OFF, Pulse ON, and Pulse OFF), monitor relay status, monitor input status, and enable/disable inputs. A single point gateway is available for control and Status of relays, groups, and presets on the network.