- Made in the USA
- UL 924 rated
- EM Relay rated up to 20Amp @120/277VAC
- Normal Relay rated up to 20Amp @120/277VAC
- EM Load follow operation of normal load control
- Test button for local Test operation
- Override Input for remote Emergency test switch or fire alarm system override
- Plenum rated
- Direct mounting at power junction box or light fixture with 1/2” K.O.
Your internet browser isn't supported.
LightLEEDer Remote 20 Dimming Relay with Emergency Bypass (R20D-EM)
Overview
The ILC Remote 20 Amp, Emergency Bypass Relay combines normal relay operation with a UL 924 bypass relay in one convenient package. When normal power is lost the EM relay will automatically force ON the EM load and send dimming to 100%. When normal power is restored the device will return to normal control. The R20D-EM has a relay test button, and a wired input that can be used for a remote test switch or as an override connection from a Fire Alarm system.