- Made in the USA
- UL and CUL listed
- Suitable for controlling all lighting loads
- Electronic ballast high current inrush load rating
- Relay contacts consist of 4 nickel-silver contacts designed for high currents
- Latching relay holds position without the presence of power, saving energy
- Plug-load compatible
- Relay configurations available in 1-, 2-, or 3-pole ganged assemblies
- Manual lever override switch with highly visible indicator
- Lock-ON/Lock- OFF feature disables On or OFF control from the electronics
- Terminals consist of 2 line and 2 load connections
- Screw-actuated wire clamps for use with 10-12 AWG solid or 8-12 AWG stranded copper wire
Your internet browser isn't supported.
LightLEEDer Reliant40 Relays (R40-*)
Overview
The Reliant40 relay is designed for durability, flexibility, and ease of use. This relay is a superior relay that employs 4 latching nickel-silver contacts. The relay is available in 1, 2, or 3 pole configurations for controlling 120 VAC to 480 VAC loads. It is UL and C-UL listed and is rated for 120 VAC to 347 VAC per pole with a current rating of up to 40 Amps. This relay carries a high fault SCCR rating of 18,000 Amps @ 347 VAC. It also features a manual toggle switch for ON/OFF activation and a Lock-ON/OFF switch to disable control from the panel electronics. Installation is easy with 1 screw and 1 push-on ribbon connector.