Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightLEEDer Programmable Lighting Control Panel (LL**)

  • Made in the USA
  • Digital CAT 5 ready
  • Automatic receptacle plug load and lighting circuit control
  • Programming Options are done with a Integrated keypad with 4-line LCD display or using LightLEEDer Pro software via USB or TCP/IP.
  • Network Capability allows you to connect up to 254 panels and 64 LightSync devices per panel, plus an additional 254 devices on the panel network.
  • Internet Capability to interconnect panels across the internet.
  • Relay Groups can comprise any relay on the network and be assigned to any of the 256 available groups — controlled by any timer, switch, or other external commands.
  • Relay Presets can be programmed from any relay ON/OFF patterns and be assigned to any of the 256 available presets —controlled by any timer, switch, or other external commands.
  • Timer Scheduling for 128 available timers that can turn relays ON or OFF for Time-of-Day, Astronomical times, and Open/Close.
  • Clock Functions include Automatic Astronomical calculation of Sunrise and Sunset, Adjustable Daylight Saving Time and Enable/Disable.
  • Switching Inputs accepts virtually any type of switch, momentary or maintained, 2- or 3-wire switch and directly powers motion sensors, data line switches and devices.
  • Switch Input Flexibility is provided with time-of-day function change and also has “and/or” logic built in.
LightLEEDer Programmable Lighting Control Panel (LL**)

LightLEEDer Programmable Lighting Control Panel (LL**)

Overview

The LightLEEDer programmable lighting control relay panel is the key to a powerful, dependable, flexible and energy efficient lighting system. LightLEEDer panels come with our new Reliant40 relays which feature a superior four contact design—the first true 40Amp lighting relay. Reliant40 relays come in 1-, 2- and 3-pole configurations in a robust breaker-style body. LightLEEDer panels range in size from 4 to 64 relay capacity and are equipped with CAT-5 RJ45 connectors for LightSync data line devices and interconnecting panels. Panels include a keyboard and LCD screen, along with USB and TCP/IP connections for easy programming with our free LightLEEDer Pro Software. Add-on modules are available for connecting to BAS, theatrical, or security systems.

Looking for inspiration?

Resources