- Made in the USADigital CAT-5 Ready
- Controller Electronics Assembly, Relay Assembly and Transformer provided.
- Reuse existing enclosure and door
- Installs directly in an existing PCI enclosure
- Conduit and wiring can be reused
- Capacities of up to 8, 16, 24, 32, 40, 48 relays
- Controller Assembly mounts directly in place of PCI electronics
- Relay Assembly mounts directly on existing relay board screw studs
- Relays are the superior Reliant40 design
- Optional inputs for switches and occupancy sensors
- Standalone or networked controls
- Networked with CAT5 cable
Your internet browser isn't supported.
LightLEEDer PCI & Greengate Retrofit Insert (LLPCIRI-*)
Overview
A LightLEEDer-8 -16 -24 -32 -40 -48 Retrofit Insert can take your present outdated or failing lighting control system and get it up to today's standards. The retrofit is compatible with lighting panels manufactured by PCI and Cooper Lighting Solutions and includes models such as LiteKeeper, SwitchKeeper, WatchKeeper, DMXKeeper, and ControlKeeper. All of the enhanced features of the LightLEEDer system will be available with this retrofit system from LightSync switches to BAS control. Upgrades are as simple as removing the existing hardware and replacing it with the LightLEEDer hardware provided on a single back plate insert for the controller assembly, and each 8-relay assembly. Reuse existing enclosure, conduit, and wiring. The LightLEEDer programmable lighting controller retrofit insert provides a dependable, flexible, and energy savings controller featuring the robust Reliant40 relay. NOTE: THIS RETROFIT KIT INCLUDES R40-1 RELAYS AS PART OF THE PANEL ORDER.