Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightLEEDer Network Controller (LLNC-*)

  • Made in the USA
  • Network up to 254 panels
  • Remote Access capable through TCP/IP connection or Web access.
  • Communications are controlled across the network
  • USB and Ethernet ports for programming and control of network
  • Installs directly into any panel
  • Ribbon connectors for easy installation into any panel
  • 254 LightSync devices permitted on the panel network
  • 4 Gateways ports for single point connections to the BAS system
  • Powers data line for LightSync devices
  • Provided with a NEMA 1 enclosure w/ hinged locking door
  • Mounts anywhere on the LightSync network CAT-5 run.
LightLEEDer Network Controller (LLNC-*)

LightLEEDer Network Controller (LLNC-*)

Overview

The LightLEEDer Network Controller manages network activities including syncing panel clocks, and data between panels. It also manages communication between panels, LLEVO controllers, LightSync devices, and provides a USB and Ethernet connection to a PC. The LLNC has 4 ports for connecting BMS gateways. It can double stack on top of a processor in any panel, or is available in a NEMA 1 enclosure with a hinged locking door. This provides a remote panel with room for Gateways, PSR's, and other required devices.

Looking for inspiration?

Resources