- Made in the USA
- Digital CAT-5 Ready
- Electronics, Relays, and Transformer provided on a single insert
- Installs directly in a MicroLite®50 enclosure
- Expansion provided from LightLEEDer's local port
- Capacity of up to 8 single pole relays
- Relays are the superior Reliant40 design
- Add-on capability for 2 LightSync input modules
- Connects on the LightLEEDer local sub-net
- Combine up to 8 LLMRI-08X Inserts per sub-net
Your internet browser isn't supported.
LightLEEDer MicroLite Retrofit Insert 8X (LLMRI-08X)
Overview
A LightLEEDer Microlite - 08X Retrofit Insert (LLMRI-08X) can take your present outdated or failing Microlite 50 lighting control panel and get it up to today's standards. All of the enhanced features of the LightLEEDer system will be available with this retrofit system from LightSync switches to BAS control. Upgrades are as simple as removing the existing Microlite 50 hardware and replacing it with the LLMRI-08X hardware provided on a single back plate insert. Re-use the existing enclosure, conduit, and line voltage wiring. The LLMRI-08X panels are controlled with an Expansion Processor (optional) or a standard LightLEEDer panel. The LightLEEDer programmable lighting controller retrofit insert provides a dependable, flexible, and energy savings controller featuring the robust Reliant40 relay.