- Made in the USA
- Switches are heavy duty momentary or maintained
- Secure 5-tumbler high quality switches
- Direct wire to lighting controller
- Durable switch plates in brushed stainless steel
- Hardware is included for mounting and wiring
- Mounts in a standard switch box
- Wires are installed for easy termination
- Program each button to control any relay(s), group(s) or preset(s)
Your internet browser isn't supported.
LightLEEDer Key Switch Stations (KS)
Overview
Key switch stations provide an extra level of security that limits lighting control access to only those with the appropriate key. Using traditional 2-wire or 3-wire low voltage wiring, ILC's hardwired key switches can be directly wired to the input of a LightLEEDer controller to control any relay(s), group(s) or preset(s). These hardwired switches have a high quality 5-tumbler key switch, and come prewired with a durable stainless steel plate ready to install in any standard switch box. Switches are rated for 10 Amps @ 28 VDC, double throw center-off, and are available as either momentary or maintained, making them appropriate for most 2-wire or 3-wire low voltage applications.