- Made in the USA
- Digital CAT-5 Ready
- Electronics, Relays and Transformer provided on a single insert
- Reuse existing enclosure
- Installs directly in an existing Greengate CKM enclosure
- Conduit and wiring can be reused
- Capacities of up to 48 relays
- Relays are the superior Reliant40 design
- Optional inputs for switches and occupancy sensors
- Standalone or networked controls
- Networked with CAT5 cable
- BAS/EMS interface options
Your internet browser isn't supported.
LightLEEDer Greengate CKM Retrofit Insert (LLCKM-*)
Overview
A LightLEEDer Retrofit Insert -18 -36 -48 can take your present outdated or failing lighting control system and get it up to today's standards. The retrofit is compatible with CKM lighting panels manufactured by Cooper. All of the enhanced features of the LightLEEDer system will be available with this retrofit system from LightSync switches to BAS control. Upgrades are as simple as removing the existing hardware and replacing it with the LightLEEDer hardware provided on a single back plate insert. Reuse existing enclosure, conduit, and wiring. The LightLEEDer programmable lighting controller retrofit insert provides a dependable, flexible, and energy savings controller featuring the robust Reliant40 relay.