Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

LightLEEDer GE Retrofit Insert (LLGERI-*)

  • Made in the USA
  • Digital CAT-5 Ready
  • Electronics, Relays and Transformer provided on a single insert
  • Door Included for 24, 32, 40 and 48 size enclosures
  • Installs directly in an existing GE enclosure
  • Conduit and wiring can be reused
  • Capacity of up to 48 relays
  • Relays are the superior Reliant40 design
  • Addressable relay driver boards provided as standard for Left/Right sequencing
  • Optional non-addressable relay driver boards for Odd/Even sequencing
  • Optional inputs for switches and occupancy sensors
  • Supports LightSync data line devices
LightLEEDer GE Retrofit Insert (LLGERI-*)

LightLEEDer GE Retrofit Insert (LLGERI-*)

Overview

A LightLEEDer Retrofit Insert-12 -24 -32 -40 -48 can take your present outdated or failing lighting control system and get it up to today's standards. The retrofit is compatible with lighting panels manufactured by GE. All of the enhanced features of the LightLEEDer system will be available with this retrofit system from LightSync switches to BAS control. Upgrades are as simple as removing the existing hardware and replacing it with the LightLEEDer hardware provided on a single back plate insert. Reuse existing enclosure, conduit, and wiring. The LightLEEDer programmable lighting controller retrofit insert provides a dependable, flexible, and energy savings controller featuring the robust Reliant40 relay.

Looking for inspiration?

Resources