- Made in the USA
- 4 or 8 load relays rated at 16 Amps for each set of 4 outputs with 2 isolated inputs
- Galvanically Isolated 0-10 dimming for each output
- 4 inputs for hospital system momentary closure, wall switch, or motion sensor
- Photocell Sensor input RJ-45 terminal for daylight harvesting use
- RJ-45 port for digital switch termination
- All On/Off switch and status LED
- Easy installation with everything integrated in one convenient box
- Oversized relays for extended life of product with contacts designed for LED inrush current
- Power for digital LightSync switches, photocell sensor and occupancy sensor
- Time clock includes daily calendar, daylight savings time, astronomic, open/close operation
- Standalone or networked with any LightLEEDer controller or EVO panel
Your internet browser isn't supported.
LightLEEDer EVO Integrated -4, -8 Relay Panel (LLEVO-INT-4,-8)
Overview
The LightLEEDer EVO Integrated Relay Panel provides up to 8 relays with 0-10V dimming. This panel integrates the control options of an EVO with onboard relays for easy installation. The LLEVO-INT-4 or -8 relay panel is ideal for a multi-zone classroom where one or more daylight harvesting zones are required, or smartboard lighting applications. When controlling hospital patient room lights using a pillow switch (or nurse call system) a single button is pressed to sequence the lights. When the button is held the dimming will ramp up or down until released, giving the patient full control of the lights.