- Made in the USA
- 2 Isolated load relays rated up to 20 Amps for lighting loads or plug-loads
- Galvanically Isolated 0-10V dimming outputs
- Occupancy sensor input RJ-45 port for motion sensor occupancy or vacancy control
- Photocell Sensor input RJ-45 port for daylight monitoring
- RJ-45 port for digital LightSync switch devices
- Power for digital LightSync switches, photocell sensor and occupancy sensors
- Easy installation with everything Integrated in one convenient box
- Oversized relays for extended life of product with contacts designed for LED inrush current
- Room Controller remote panels supported
- Pre-programmed default configuration
- Standalone or Networked with any LightLEEDer controller or EVO panel
Your internet browser isn't supported.
LightLEEDer EVO Integrated 2 Relay Controller (LLEVO-INT-2)
Overview
The LightLEEDer EVO Integrated 2 Relay Controller can operate up to two loads. This Controller includes the configuration options of an EVO with two on-board relays and 0-10V dimming integrated into one package for easy installation. The LLEVO-INT-2 relay Controller is ideal for a small office with two zones of lighting control with daylight harvesting or one lighting zone and a plug load. It has RJ-45 ports for local digital LightSync switches, occupancy sensors, and a photo sensor. This convenient and easy to install two relay Controller can be used as a stand-alone device or networked with other LightLEEDer panels.