- Made in the USA
- RJ45 Outputs for up to 4 R20 relays
- Plug-load compatible
- Remote mounted relay for direct connection to loads
- Galvanically Isolated 0-10 dimming for 4 zones
- Status LED and Override buttons for remote relay control
- Daylight Control for up to two spaces by adding PC-IND sensors
- Standalone or networked with any LightLEEDer controller
- Time clock includes 7/365-day calendar, Daylight Savings Time, Astronomic, Open/Close
- 200mA power provided for occupancy or vacancy sensors inputs
- RJ45 connectors for networking and CAT-5 devices
- Enclosure, suitable for plenum mounting
Your internet browser isn't supported.
LightLEEDer EVO (LLEVO-TC)
Overview
The LightLEEDer EVO is a distributed lighting controller that simplifies installation. The LLEVO comes pre-programmed for 16 common lighting applications that can be selected by turning a dial. The LLEVO can operate as stand-alone or networked, reverting to stand-alone automatically if the network is interrupted. Easily connect up to 4 R20D relays, via CAT-5 or -6 cable, the R20D relay can control lighting loads with 0-10V dimming or receptacles. Programming can be easily modified using the ILC Pro Bluetooth app or LightLEEDer Pro software. The LLEVO can be expanded up to 20 zones by adding an LSEVO-RC, LSEVO-8X or LSLVD.