- Made in the USA
- Digital CAT 5 ready
- UL 924 bypass relay operation of R40 relays
- Selectable Force On, Force Off, or No Change
- Standard Relays supported: R40-1, -2, -3 pole
- Normal & EM relays in same enclosure
- High Voltage Dividers for separation
- 3-Phase monitoring module (LL-PMM)
- Remote test switch input and status output
- Factory or field configured
- LightLEEDer standard panel operations supported
- Network compatible with other LightLEEDer panels or standalone operation
Your internet browser isn't supported.
LightLEEDer Emergency UL924 Lighting Control Panel (LLXX-EM)
Overview
The LightLEEDer Emergency UL 924 bypass relay control panel will force relay's ON during a normal power outage. This panel has all the same features and functions as a standard LightLEEDer lighting controller, allowing normal control of relays with emergency bypass during a normal power failure event. Relays can be all EM or a combination of normal and EM. Each output has a jumper for selecting Force On, Force Off or No change, this allows for emergency on, load shedding off, or no control selection for each relay. Provided With Phase monitoring module and high voltage dividers. This LightLEEDer Emergency lighting panel is easy to install, no external devices or complicated wiring configurations needed, reducing material and installation costs.