- Made in the USA
- Direct communications for BAS control of lighting system
- BACnet-IP protocol for direct TCP-IP communication
- Relay control and status for up to 20 relay outputs per panel
- Dimmer Control and status register for up to 20 dimmer outputs per panel
- Input status of maintained closures for up to 16 LightSync devices with a total of 128 inputs per panel
- FieldSafe Secure Fieldserver Web Server with HTTPS trusted TLS certification
- BACnet compliance and operation tested
- Input register of up to 16 LightSync photo sensors, dimmer switches and variable dimmer inputs (VDI) per panel
- Presets and Groups control and status for 64 groups or presets per Advanced Gateway, 256 available when using all 4 gateways
- Scene control and status for the 48 scenes per panel
- Global Scene control register for setting the 64 scenes as a global operation across all panels
Your internet browser isn't supported.
LightLEEDer Advanced BACnet-IP Gateway Module (LLABG)
Overview
The LightLEEDer Advanced BACnet-IP Gateway Module (LL-ABG) can be added to any LightLEEDer network to provide output control and input status for a building automation system using BACnet-IP protocol. The Advanced Gateway is an excellent interface option for Integration of LightLEEDer panels and EVO panels with a BAS system. The BAS system will be able to scan for relay status, dimmer output status, scene status, group or preset status and change relay or dimmer state, group state, and trigger a preset or set a dimming scene. The panel scenes can also be set using as a global operation. The BAS can scan the panels LightSync inputs status for closures or see the changes in a LightSync photosensor, dimmer switch or Variable Dimmer Input (VDI) in a register. This interface will provide control for 64 LightLEEDer panels per module and allows up to 4 modules in a LL-Network for larger systems.