Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

EVO Lite Power Pack (ELPP)

  • Made in the USA, meets BABA Requirements
  • Enclosure suitable for plenum mounting
  • RJ45 Outputs for up to 2 R20 relays
  • Plug-load compatible
  • Stand-alone relay pack with 0-10V dimming
  • 350mA power provided for occupancy or vacancy sensors inputs
  • RJ45 connectors for networking and CAT-5 devices
EVO Lite Power Pack (ELPP)

EVO Lite Power Pack (ELPP)

Overview

The EVO Lite power pack operates one load of lighting or plug load. This power pack includes 12 configuration options, an on-board relay, and 0-10V dimming, integrated into one package for easy installation. The EVO Lite power pack is ideal for small offices or classrooms, made to meet energy code with daylight harvesting, plug load control, occupancy sensing, and vacancy sensing options. It has two RJ-45 ports: one to wire to switches and additional power packs, and another for sensors and additional power packs. This convenient and easy to install power pack can be used as a single device or combined with other EVO Lite power packs, for multi zone operation.

Looking for inspiration?

Resources