Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

EVO Lite Ceiling Sensor (ELCS-*-AR)

  • Made in the USA, meets BABA Requirements
  • Dual-Tech sensor with IR and acoustics
  • Available in small/large motion detection
  • Incorporated photo sensor for daylighting 0 to 1500 fc
  • 2 Isolated RJ45 jacks
  • ILC blue rear cover
  • Wire leads for hardwired connection, photo sensor 0-10V dimming, and auxiliary relay
  • Push-button switch for setting configuring settings and photo sensor
  • LED indicators for IR (red) and acoustics (blue) for activation indicators and programming
  • Same enclosure and mounting as LightSync digital sensor
  • Auxiliary relay output for connection to BAS system or Plug-load Power Pack
EVO Lite Ceiling Sensor (ELCS-*-AR)

EVO Lite Ceiling Sensor (ELCS-*-AR)

Overview

The EVO Lite Ceiling Sensor is a low profile ceiling mount sensor designed to install in a standard commercial ceiling. The sensor is provided with dual-tech operation utilizing passive infrared and passive acoustic sensing. Configured with a few simple button presses for easy set-up and adjustment, this sensor supports occupancy and vacancy in a single device. The ELCS also supports traditional 18/3, 24VDC wiring, offering the contractor multiple wiring options, and allowing the ELCS to be used with the 24VDC occupancy sensor inputs of ILC’s LightLEEDer and AP3 systems, as well as most 3rd party systems and power packs. The occupancy sensor also has a full range photo sensor and supports open loop daylight dimming. The EVO Lite occupancy sensor uses the newest digital components and detection techniques for superior performance. Sensors detect occupant movement as they move through the field of view via passive infrared technology. With 2 models available for both small and large motion and an auxiliary relay for HVAC, the ELCS is a cost effective and feature rich sensing device. Acoustic technology enables enhanced detection once the lighting is turned on.

Looking for inspiration?

Resources