- Made in the USA
- UL Listed
- Mounts in the panel with a push-on connector and a single screw.
- Up to 4 2-pole relays can be mounted in panel.
- DPST Contacts
- NO (Normally Open) contacts
- Screw type terminals handle #10AWG solid or stranded copper wire
Your internet browser isn't supported.
Apprentice 3 2-Pole Relay Board (AP3R-2)
Overview
The 2 Pole Relay (AP3R-2) Board mounts directly in Apprentice3 lighting control panels and is designed to control 208/240/480 VAC loads. This two pole relay assembly mounts directly in place of the AP3R-1 single pole relay board. The relays are electrically held, are available in N.O. (normally open) contacts, and can be mixed in the lighting controller with AP3R-1 relay boards. These relay boards are easily mounted in the Apprentice3 panel with a push-on connector interface and a single screw.