- Made in the USA
- UL Listed
- Mounts in the panel with a push-on connector and a single screw.
- Contacts are a latching type SPST
- Screw type terminals handle #10AWG solid or stranded copper wire
- 16 amp lighting load rated
- Plug-load compatible
Your internet browser isn't supported.
Apprentice 3 1-Pole Relay Board (AP3R-1)
Overview
The 1 Pole Relay (AP3R-1) Board mounts directly in Apprentice3 lighting control panels and is designed to control up to 347 VAC loads. The relays are a latching type, and can be mixed in the lighting controller with AP3R-1 relay boards. These relay boards are easily mounted in the Apprentice3 panel with a push-on connector interface and a single screw.