- Durable, low maintenance lighting
- Perfect for barn, workshop, shed or livestock lighting
- Ceiling mount applications
- 100W (maximum) incandescent bulb sold separately
Your internet browser isn't supported.
VT100G
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | VT100G Series |
| Description | 100 Watt Vapor Tight floodlight |
Product Details
| Lamp Type | Incandescent |
| UPC | 044427550113 |
| Amperage Rating | 0.833 at (120V) |
| Color Temperature Max | 2700K |
| Mounting | Wall/Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 100W |
| Product Weight | 3.31 |
| Case Quantity | 4 |
| Pallet Quantity | 108 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |