- 24-inch fixture
- 2000, 3000, or 4000 nominal lumens (up to 90 lm/w)
- Available in 3000K and 4000K
- 80+ CRI
- Die-cast aluminum construction
- Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
- Optional louver accessory
- Finishes: White, Matte Black, and Aluminum Haze
- Designed for use a downlight or wall wash light
Your internet browser isn't supported.
SPAN LED Wall Wash
Overview
HALO LED Span fixture family is designed for use as a downlight or wall wash light. The SPAN LED is ideal for applications where a wide even distribution of light is desired. The luminaire can be used to wash a wall with light or as a downlight to evenly illuminate a counter. Utilizing LED technology, it is extremely energy efficient.