- Round and square surface-mount downlights with integral junction box
- Mounts into drywall ceiling/wall (no junction box or housing required)
- Ultra-low profile with wide distribution, Lumens: up to 810
- 5 color temperatures: 2700K, 3000K, 3500K, 4000K or 5000K CCT, CRI: 90
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- 120V, Phase dimming down to 5%
- ENERGY STAR™ certified
- 5-year warranty
Your internet browser isn't supported.
SMD4-DM 4" Surface Canless Direct Mount
Modern look. High performance. Easy installation.
Combining a modern look and high performance, this ultra-low profile, surface-mount downlight is designed for installation directly into ceiling or wall drywall without the need for a housing or junction box.
Ideal for these spaces:
Simple and quick installation
Installation is easy as the SMD4-DM mounts directly into the ceiling or wall drywall.
The professional's brand of choice!
For more than 60 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 20 consecutive years!