Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 11, 2025

Replace with SMX Edgeless Surface Mount LED Downlights

SMD12 LED 12" Round/Square Field Selectable CCT Surface-Mount Downlights

  • Ceiling/wall mounting in compatible junction boxes
  • Up to 2200 lumens
  • Installs in many 3-1/2" and 4" square, octagon or round junction boxes
  • 5 CCT field selectable, 2700K, 3000K, 3500K, 4000K, 5000K, CRI 90
  • Optional designer trims in Matte White, Satin Nickel, Tusdan Bronze
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • 0-10V dimming down to 5%
  • Universal Voltage (120-277V)
  • Options for emergency backup battery - fixture operates for up to 90 minutes when power fails
SMD12 LED 12" Round/Square Field Selectable CCT Surface-Mount Downlights

SMD12 LED 12" Round/Square Field Selectable CCT Surface-Mount Downlights

Modern. Low Profile. High Performance. Easy Installation.

Combining a modern look and high performance, this ultra-low profile, surface-mount downlight is designed for new construction, remodel and retrofit applications. These 12" lens downlights simply install directly to a junction box and feature 5 CCT selectablity.

Simple and quick mounting method

Simple and quick mounting method

We've designed the SMD12 and SMD14 for simple installation to a junction box.

Decorative designer trims

Decorative designer trims

Want a designer look? Simply attach one of the optional decorative trims, offered in Tuscan Bronze and Satin Silver. A paintable Matte White offers endless custom choices.

Field SeleCCTable color temperatures

Field SeleCCTable color temperatures

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of five color temperatures from 2700K - 5000K.

Resources