- 90 CRI: 2700K, 3000K, 3500K, 4000K CCT
- Select from 5 CCTs via switch, 2700K, 3000K, 3500K, 4000K, 5000K CCT
- Retrofits existing 5" housings with screwbase adapter included
- Use with Halo 5" LED housings - new construction & remodel
- Dimmable
- Torsion Spring or Friction Blade mounting
- Damp location and Wet location shower listed
- ENERGY STAR® certified
- LED connector is CA Title-24 high efficacy compliant, and cULus Listed
Your internet browser isn't supported.
RSQ5 All-Purpose Square LED Module
Overview
The RSQ5 is an integrated LED module / trim with a square shallow lens suitable for new construction, remodel and retrofit installation. Certified for use with Halo and compatible 5” housings and can be used with housings in direct contact with insulation. Integral gasket provides airtight compliance in non-airtight housings, provides code compliance and additional energy savings. Use for general area lighting in low to medium height ceilings where energy savings and long life are desired.