Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 01, 2023

Replace with RA Baffle Adjustable Recessed LED Trims

HALO

RA Adjustable Recessed LED Trims

  • 3", 4", 5/6" Adjustable LED Trims for installation into recessed housings
  • Fit most 3", 4", 5", and 6" new construction or remodel recessed housings
  • 5 Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K or Dedicated CCTs
  • Adjustable gimbal offers 35° tilt and up to 360° rotation
  • Multiple versions with 600 to 1100 lumens
  • 5% Phase Cut (LE/TE) Dimming (with compatible dimmers)
  • Damp location listed (for indoors only)
  • Included: LED Trim, E26 medium socket adapter, & mounting hardware: (4"-friction blades; 5/6"- Pre-installed torsion springs and friction blades)
  • LED connector is CA Title-24 high efficacy compliant and cULus Listed
  • Specs: 70,000 hrs, 90+ CRI, 120V input, ENERGY STAR, Air-tite, IC-Rated
  • 5-Year Warranty
RA Adjustable Recessed LED Trims

RA Adjustable Recessed LED Trims

Light Where You Need It

HALO's RA Adjustable Recessed LED Trims are a complete line of LED Baffle-Trim gimbal modules that fit most 3", 4", 5", and 6" new construction or remodel recessed housings. These fixtures offer exceptional adjustability - aim light where you need it with the 35-degree tilt and 360-degree rotating eyeball. The RA product line is rated for damp locations, AIR-TITE for optimal efficiency, and is offered in either 5-color field-seleCCTable or dedicated color temperatures.

Resources

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?