- Oversized white metal trim ring
- Dimensions: 4” ID x 5 3/4” OD
- Compatible with multiple trims. See spec sheet for details.
Your internet browser isn't supported.
OT999P
Specifications
Product Description
| Brand Name | Halo |
| Family | OT999P Series |
| Description | Oversize Trim Ring |
Product Details
| Lamp Type | N/A |
| UPC | 662400163572 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |