- Motion sensor detects motion 180° up to 70 ft.
- Durable, weather-resistant plastic construction
- Easy wall-mounting with no wiring necessary
- Adjustable time settings
- 6" x 8" solar panel for maximum charging power with 16' cord
- LED indicator light flashes when unit needs to recharge
- Can be used as a twin or single floodlight, depending on application
- Long-life, bright white LEDs
- Available in black (MSLED180) and white (MSLED180W)
Your internet browser isn't supported.
MSLED180 Series
Overview
180° Motion sensor, solar powered LED motion activated light. Unique design can be used as a twin head or single head depending on application.