- Motion sensor detects motion 180° up to 70 ft.
- Maximum load of 300 Watts
- Available in bronze (MS180) and white (MS180W)
Your internet browser isn't supported.
MS180W
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | MS180 Series |
Description | 180 Degree Sensor 120V 500W Max. White |
Product Details
Lamp Type | N/A |
UPC | 044427006337 |
Amperage Rating | 2.5 at (120V) |
Mounting | Wall Mount |
Range of Motion | 180 Degree |
Voltage Rating | 120V |
Wattage | 300W |
Product Weight | 0.6 |
Case Quantity | 4 |
Pallet Quantity | 1152 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |