- Motion sensor detects motion 180° up to 70 ft.
- Maximum load of 300 Watts
- Available in bronze (MS180) and white (MS180W)
Your internet browser isn't supported.
MS180
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | MS180 Series |
| Description | 180 Degree Sensor 120V 500W Max. Bronze |
Product Details
| Lamp Type | Incandescent |
| UPC | 044427006313 |
| Amperage Rating | 2.5 at (120V) |
| Mounting | Surface Mount |
| Range of Motion | 180 Degree |
| Voltage Rating | 120V |
| Wattage | 300W |
| Product Weight | 0.6 |
| Case Quantity | 4 |
| Pallet Quantity | 1152 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |