- Flatback Cylinders blend with any decor or color scheme
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
Your internet browser isn't supported.
LZR308MB
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR308 Flatback Cylinder with Baffle |
| Description | LAZER FLATBACK CYLINDER, BLACK BAFFLE, MATTE BLACK, BR30, R30, PAR30, BR25 |
Product Details
| Lamp Type | Incandescent |
| UPC | 662400612599 |
| Amperage Rating | N/A |
| Mounting | Track |
| Track Lampholders | Flatback Cylinder |
| Voltage Rating | 120V |
| Wattage | 100W |
| Product Weight | 1.078 |
| Case Quantity | 12 |
| Pallet Quantity | 360 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |